Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Open type
Bill of material
6001
SD
Inside Diameter
12 mm
D
Outside Diameter
28 mm
B
Bearing Width
8 mm
R
Radius
0.3 mm
ORDER
Bearing No.
6001
CR
Basic dynamic load rating
6.4 kN
COR
Basic static load rating
2.4 kN
CU
Fatigue limit load
0.12 kN
NG
Limiting speeds (Grease)
27000 rpm
NO
Limiting speeds (Oil)
32000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions